
Brand: OHIO BRASS
Catalog ID: S030056S3010
The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.
Catalog Number
S030056S3010
EU RoHS Indicator
Contact Manufacturer
Fitting - Ground End
ANSI Socket
Fitting - Live Line End
ANSI Ball
Material
Silicone Rubber
Material - End Fitting
Ductile Iron
Number of Sheds
52
Shed Style
Uniform
Strength Rating - Ultimate
30000 lb
Tensile Strength
30 kip, 5/8'' (16 mm)
Tensile Strength - Routine
15,000 lbs
UPC
096359599111
Diameter - Shed(s)
2.9 IN
Length - Effective
66.69 in
Rod Diameter
0.625 in
Thickness - Housing
> 3MM
Arc Distance - Dry
56.1 IN (1424 MM)
Creep and Leakage Distance
143 IN (3632 MM)
Critical Impulse Flashover (CIFO) - Negative
810 kV
Critical Impulse Flashover (CIFO) - Positive
810 kV
Flashover Voltage - 60 Hz Dry
585 kV
Flashover Voltage - 60 Hz Wet
545 kV
Voltage Rating
138/161 kV
Withstand Voltage - 60 Hz Wet
350 kV
Withstand Voltage - Lightning Impulse (Negative)
935 kV
Withstand Voltage - Lightning Impulse (Positive)
935 kV
EU RoHS Indicator
Contact Manufacturer
Strength Rating - Ultimate
30000 lb
Tensile Strength
30 kip, 5/8'' (16 mm)
Tensile Strength - Routine
15,000 lbs
Number of Sheds
52