
Brand: OHIO BRASS
Catalog ID: S030060H2000
The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with a high leakage shed profile design for contaminated environments.
Catalog Number
S030060H2000
Fitting - Ground End
Y-Clevis
Fitting - Live Line End
Chain Eye
Material
Silicone Rubber
Material - End Fitting
Ductile Iron
Number of Sheds
56
Shed Style
Alternating
Strength Rating - Ultimate
30000 lb
Tensile Strength
30 kip, 5/8'' (16 mm)
Tensile Strength - Routine
15,000 lbs
UPC
096359622864
Diameter - Shed(s)
Major: 4.0 IN, Minor: 2,8 IN
Length - Effective
73.8 in
Thickness - Housing
> 3MM
Arc Distance - Dry
60.9 IN (1546 MM)
Creep and Leakage Distance
180 IN (4579 MM)
Critical Impulse Flashover (CIFO) - Negative
880 kV
Critical Impulse Flashover (CIFO) - Positive
880 kV
Flashover Voltage - 60 Hz Dry
625 kV
Flashover Voltage - 60 Hz Wet
585 kV
kV Class
161 kV
Withstand Voltage - 60 Hz Wet
380 kV
Withstand Voltage - Lightning Impulse (Negative)
1010 kV
Withstand Voltage - Lightning Impulse (Positive)
1010 kV
Strength Rating - Ultimate
30000 lb
Tensile Strength
30 kip, 5/8'' (16 mm)
Tensile Strength - Routine
15,000 lbs
Number of Sheds
56