

Brand: OHIO BRASS
Catalog ID: S030038H2010
The Quadri*SilĀ® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with a high leakage shed profile design for contaminated environments.
Catalog Number
S030038H2010
Fitting - Ground End
Y-Clevis
Fitting - Live Line End
ANSI Ball
Material
Silicone Rubber
Material - End Fitting
Ductile Iron
Number of Sheds
36
Shed Style
Alternating
Strength Rating - Ultimate
30000 lb
Tensile Strength
30 kip, 5/8'' (16 mm)
Tensile Strength - Routine
15,000 lbs
UPC
096359443674
Diameter - Shed(s)
Major: 4.0 IN, Minor: 2,8 IN
Length - Effective
50.58 in
Thickness - Housing
> 3MM
Arc Distance - Dry
39.3 IN (998 MM)
Creep and Leakage Distance
116 IN (2935 MM)
Critical Impulse Flashover (CIFO) - Negative
565 kV
Critical Impulse Flashover (CIFO) - Positive
575 kV
Flashover Voltage - 60 Hz Dry
420 kV
Flashover Voltage - 60 Hz Wet
400 kV
kV Class
138 kV
Withstand Voltage - 60 Hz Wet
250 kV
Withstand Voltage - Lightning Impulse (Negative)
655 kV
Withstand Voltage - Lightning Impulse (Positive)
670 kV
Strength Rating - Ultimate
30000 lb
Tensile Strength
30 kip, 5/8'' (16 mm)
Tensile Strength - Routine
15,000 lbs
Number of Sheds
36