Brand: OHIO BRASS
Catalog ID: S050045H001A
The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with a high leakage shed profile design for contaminated environments.
Catalog Number
S050045H001A
Fitting - Ground End
Chain Eye
Fitting - Live Line End
ANSI Ball
Material
Silicone Rubber
Material - End Fitting
Ductile Iron
Number of Sheds
42
Shed Style
Alternating
Strength Rating - Ultimate
50000 lb
Tensile Strength
50 kip, 7/8'' (22 mm)
Tensile Strength - Routine
25,000 lbs
UPC
096359577799
Diameter - Shed(s)
Major: 4.75, Minor: 3.53 IN
Length - Effective
59.77 in
Thickness - Housing
> 3MM
Arc Distance - Dry
45.8 IN (1162 MM)
Creep and Leakage Distance
135 IN (3428 MM)
Critical Impulse Flashover (CIFO) - Negative
660 kV
Critical Impulse Flashover (CIFO) - Positive
665 kV
Flashover Voltage - 60 Hz Dry
475 kV
Flashover Voltage - 60 Hz Wet
450 kV
kV Class
138 kV
Withstand Voltage - 60 Hz Wet
285 kV
Withstand Voltage - Lightning Impulse (Negative)
760 kV
Withstand Voltage - Lightning Impulse (Positive)
765 kV