
Brand: OHIO BRASS
Catalog ID: S030071H201A
The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with a high leakage shed profile design for contaminated environments.
Catalog Number
S030071H201A
EU RoHS Indicator
Fitting - Ground End
Y-Clevis
Fitting - Live Line End
ANSI Ball
Material
Silicone Rubber
Material - End Fitting
Ductile Iron
Number of Sheds
66
Shed Style
Alternating
Strength Rating - Ultimate
30000 lb
Tensile Strength
30 kip, 5/8'' (16 mm)
Tensile Strength - Routine
15,000 lbs
UPC
096359581376
Diameter - Shed(s)
Major: 4.0 IN, Minor: 2,8 IN
Length - Effective
82.98 in
Thickness - Housing
> 3MM
Arc Distance - Dry
71.7 IN (1820 MM)
Creep and Leakage Distance
213 IN (5402 MM)
Critical Impulse Flashover (CIFO) - Negative
1035 kV
Critical Impulse Flashover (CIFO) - Positive
1025 kV
Flashover Voltage - 60 Hz Dry
710 kV
Flashover Voltage - 60 Hz Wet
660 kV
kV Class
230 kV
Voltage Rating
230 kV
Withstand Voltage - 60 Hz Wet
445 kV
Withstand Voltage - Lightning Impulse (Negative)
1170 kV
Withstand Voltage - Lightning Impulse (Positive)
1160 kV
EU RoHS Indicator
Strength Rating - Ultimate
30000 lb
Tensile Strength
30 kip, 5/8'' (16 mm)
Tensile Strength - Routine
15,000 lbs
Number of Sheds
66