
Brand: OHIO BRASS
Catalog ID: S050116H201B
The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with a high leakage shed profile design for contaminated environments.
Catalog Number
S050116H201B
Fitting - Ground End
Y-Clevis
Fitting - Live Line End
ANSI Ball
Material
Silicone Rubber
Material - End Fitting
Ductile Iron
Number of Sheds
108
Shed Style
Alternating
Strength Rating - Ultimate
50000 lb
Tensile Strength
50 kip, 7/8'' (22 mm)
Tensile Strength - Routine
25,000 lbs
UPC
096359689621
Diameter - Shed(s)
Major: 4.75, Minor: 3.53 IN
Length - Effective
130.74 in
Thickness - Housing
> 3MM
Arc Distance - Dry
117 IN (2972 MM)
Creep and Leakage Distance
349 IN (8855 MM)
Critical Impulse Flashover (CIFO) - Negative
1655 kV
Critical Impulse Flashover (CIFO) - Positive
1620 kV
Flashover Voltage - 60 Hz Dry
1055 kV
Flashover Voltage - 60 Hz Wet
960 kV
kV Class
345 kV
Voltage Rating
345 kV
Withstand Voltage - 60 Hz Wet
725 kV
Withstand Voltage - Lightning Impulse (Negative)
1835 kV
Withstand Voltage - Lightning Impulse (Positive)
1800 kV
Strength Rating - Ultimate
50000 lb
Tensile Strength
50 kip, 7/8'' (22 mm)
Tensile Strength - Routine
25,000 lbs
Number of Sheds
108