HUBBELL POWER SYSTEMS
Image of S025021S0000 Quadri*Sil Suspension Insulator

Quadri*Sil Suspension Insulator

Brand: OHIO BRASS

Catalog ID: S025021S0000

25kip Standard leak, Eye Eye

The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

General

Catalog Number

S025021S0000

EU RoHS Indicator

Fitting - Ground End

Chain Eye

Fitting - Live Line End

Chain Eye

Material

Silicone Rubber

Material - End Fitting

Ductile Iron

Number of Sheds

20

Shed Style

Uniform

Strength Rating - Ultimate

25000 lb

Tensile Strength

25 kip, 5/8'' (16 mm)

Tensile Strength - Routine

12,500 lbs

UPC

096359484301

Dimensions

Diameter - Shed(s)

2.9 IN

Length - Effective

34.94 in

Rod Diameter

0.625 in

Thickness - Housing

> 3MM

Electrical Ratings

Arc Distance - Dry

21.5 IN (547 MM)

Creep and Leakage Distance

55 IN (1397 MM)

Critical Impulse Flashover (CIFO) - Negative

300 kV

Critical Impulse Flashover (CIFO) - Positive

315 kV

Flashover Voltage - 60 Hz Dry

220 kV

Flashover Voltage - 60 Hz Wet

210 kV

Withstand Voltage - 60 Hz Wet

135 kV

Withstand Voltage - Lightning Impulse (Negative)

350 kV

Withstand Voltage - Lightning Impulse (Positive)

370 kV

Certifications And Compliance

EU RoHS Indicator

Force Related

Strength Rating - Ultimate

25000 lb

Tensile Strength

25 kip, 5/8'' (16 mm)

Tensile Strength - Routine

12,500 lbs

Configuration

Number of Sheds

20