




Brand: OHIO BRASS
Catalog ID: S025021S2010
The Quadri*SilĀ® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.
Catalog Number
S025021S2010
Fitting - Ground End
Y-Clevis
Fitting - Live Line End
ANSI Ball
Material
Silicone Rubber
Material - End Fitting
Ductile Iron
Number of Sheds
20
Shed Style
Uniform
Strength Rating - Ultimate
25000 lb
Tensile Strength
25 kip, 5/8'' (16 mm)
Tensile Strength - Routine
12,500 lbs
UPC
096359443063
Diameter - Shed(s)
2.9 IN
Length - Effective
33.3 in
Rod Diameter
0.625 in
Thickness - Housing
> 3MM
Arc Distance - Dry
21.5 IN (547 MM)
Creep and Leakage Distance
55 IN (1397 MM)
Critical Impulse Flashover (CIFO) - Negative
300 kV
Critical Impulse Flashover (CIFO) - Positive
315 kV
Flashover Voltage - 60 Hz Dry
220 kV
Flashover Voltage - 60 Hz Wet
210 kV
Withstand Voltage - 60 Hz Wet
135 kV
Withstand Voltage - Lightning Impulse (Negative)
350 kV
Withstand Voltage - Lightning Impulse (Positive)
370 kV
Strength Rating - Ultimate
25000 lb
Tensile Strength
25 kip, 5/8'' (16 mm)
Tensile Strength - Routine
12,500 lbs
Number of Sheds
20