HUBBELL POWER SYSTEMS
Image of S025066S2010 Quadri*Sil Suspension Insulator

Quadri*Sil Suspension Insulator

Brand: OHIO BRASS

Catalog ID: S025066S2010

25kip Standard leak, Y Ball

The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

General

Catalog Number

S025066S2010

EU RoHS Indicator

Fitting - Ground End

Y-Clevis

Fitting - Live Line End

ANSI Ball

Material

Silicone Rubber

Material - End Fitting

Ductile Iron

Number of Sheds

62

Shed Style

Uniform

Strength Rating - Ultimate

25000 lb

Tensile Strength

25 kip, 5/8'' (16 mm)

Tensile Strength - Routine

12,500 lbs

UPC

096359443476

Dimensions

Diameter - Shed(s)

2.9 IN

Length - Effective

78.66 in

Rod Diameter

0.625 in

Thickness - Housing

> 3MM

Electrical Ratings

Arc Distance - Dry

66.9 IN (1699 MM)

Creep and Leakage Distance

171 IN (4331 MM)

Critical Impulse Flashover (CIFO) - Negative

970 kV

Critical Impulse Flashover (CIFO) - Positive

960 kV

Flashover Voltage - 60 Hz Dry

680 kV

Flashover Voltage - 60 Hz Wet

635 kV

Voltage Rating

230 kV

Withstand Voltage - 60 Hz Wet

420 kV

Withstand Voltage - Lightning Impulse (Negative)

1110 kV

Withstand Voltage - Lightning Impulse (Positive)

1100 kV

Certifications And Compliance

EU RoHS Indicator

Force Related

Strength Rating - Ultimate

25000 lb

Tensile Strength

25 kip, 5/8'' (16 mm)

Tensile Strength - Routine

12,500 lbs

Configuration

Number of Sheds

62