
Brand: OHIO BRASS
Catalog ID: S030034S2010
The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.
Catalog Number
S030034S2010
Fitting - Ground End
Y-Clevis
Fitting - Live Line End
ANSI Ball
Material
Silicone Rubber
Material - End Fitting
Ductile Iron
Number of Sheds
32
Shed Style
Uniform
Strength Rating - Ultimate
30000 lb
Tensile Strength
30 kip, 5/8'' (16 mm)
Tensile Strength - Routine
15,000 lbs
UPC
096359733546
Diameter - Shed(s)
2.9 IN
Length - Effective
46.26 in
Rod Diameter
0.625 in
Thickness - Housing
> 3MM
Arc Distance - Dry
34.5 IN (876 MM)
Creep and Leakage Distance
88 IN (2235 MM)
Critical Impulse Flashover (CIFO) - Negative
495 kV
Critical Impulse Flashover (CIFO) - Positive
505 kV
Flashover Voltage - 60 Hz Dry
360 kV
Flashover Voltage - 60 Hz Wet
345 kV
Withstand Voltage - 60 Hz Wet
215 kV
Withstand Voltage - Lightning Impulse (Negative)
585 kV
Withstand Voltage - Lightning Impulse (Positive)
600 kV
Strength Rating - Ultimate
30000 lb
Tensile Strength
30 kip, 5/8'' (16 mm)
Tensile Strength - Routine
15,000 lbs
Number of Sheds
32