

Brand: OHIO BRASS
Catalog ID: S030036S2010
The Quadri*SilĀ® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.
Catalog Number
S030036S2010
Fitting - Ground End
Y-Clevis
Fitting - Live Line End
ANSI Ball
Material
Silicone Rubber
Material - End Fitting
Ductile Iron
Number of Sheds
34
Shed Style
Uniform
Strength Rating - Ultimate
30000 lb
Tensile Strength
30 kip, 5/8'' (16 mm)
Tensile Strength - Routine
15,000 lbs
UPC
096359509660
Diameter - Shed(s)
2.9 IN
Length - Effective
48.42 in
Rod Diameter
0.625 in
Thickness - Housing
> 3MM
Arc Distance - Dry
36.6 IN (931 MM)
Creep and Leakage Distance
94 IN (2375 MM)
Critical Impulse Flashover (CIFO) - Negative
525 kV
Critical Impulse Flashover (CIFO) - Positive
540 kV
Flashover Voltage - 60 Hz Dry
385 kV
Flashover Voltage - 60 Hz Wet
365 kV
Withstand Voltage - 60 Hz Wet
230 kV
Withstand Voltage - Lightning Impulse (Negative)
620 kV
Withstand Voltage - Lightning Impulse (Positive)
635 kV
Strength Rating - Ultimate
30000 lb
Tensile Strength
30 kip, 5/8'' (16 mm)
Tensile Strength - Routine
15,000 lbs
Number of Sheds
34