HUBBELL POWER SYSTEMS
Image of S030125S2010 Quadri*Sil Suspension Insulator

Quadri*Sil Suspension Insulator

Brand: OHIO BRASS

Catalog ID: S030125S2010

30kip Standard leak, Y Ball

The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

General

Catalog Number

S030125S2010

Fitting - Ground End

Y-Clevis

Fitting - Live Line End

ANSI Ball

Material

Silicone Rubber

Material - End Fitting

Ductile Iron

Number of Sheds

116

Shed Style

Uniform

Strength Rating - Ultimate

30000 lb

Tensile Strength

30 kip, 5/8'' (16 mm)

Tensile Strength - Routine

15,000 lbs

Dimensions

Diameter - Shed(s)

2.9 IN

Length - Effective

136.98 in

Rod Diameter

0.625 in

Thickness - Housing

> 3MM

Electrical Ratings

Arc Distance - Dry

125.2 IN (3180 MM)

Creep and Leakage Distance

319 IN (8103 MM)

Critical Impulse Flashover (CIFO) - Negative

1755 kV

Critical Impulse Flashover (CIFO) - Positive

1720 kV

Flashover Voltage - 60 Hz Dry

1125 kV

Flashover Voltage - 60 Hz Wet

1030 kV

Voltage Rating

500 kV

Withstand Voltage - 60 Hz Wet

810 kV

Withstand Voltage - Lightning Impulse (Negative)

1975 kV

Withstand Voltage - Lightning Impulse (Positive)

1935 kV

Force Related

Strength Rating - Ultimate

30000 lb

Tensile Strength

30 kip, 5/8'' (16 mm)

Tensile Strength - Routine

15,000 lbs

Configuration

Number of Sheds

116