
Brand: OHIO BRASS
Catalog ID: S050053S2010
The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.
Catalog Number
S050053S2010
Fitting - Ground End
Y-Clevis
Fitting - Live Line End
ANSI Ball
Material
Silicone Rubber
Material - End Fitting
Ductile Iron
Number of Sheds
50
Shed Style
Uniform
Strength Rating - Ultimate
50000 lb
Tensile Strength
50 kip, 7/8'' (22 mm)
Tensile Strength - Routine
25,000 lbs
UPC
096359647386
Diameter - Shed(s)
3.1 IN
Dimensions
70.15 in x 2.89 in x 4.75 in
Height
4.75 in
Length
70.15 in
Length - Effective
68.1 in
Rod Diameter
0.875 in
Thickness - Housing
> 3MM
Weight
13.4 lb
Width
2.89 in
Arc Distance - Dry
53.9 IN (1370 MM)
Creep and Leakage Distance
138 IN (3493 MM)
Critical Impulse Flashover (CIFO) - Negative
780 kV
Critical Impulse Flashover (CIFO) - Positive
780 kV
Flashover Voltage - 60 Hz Dry
560 kV
Flashover Voltage - 60 Hz Wet
525 kV
Withstand Voltage - 60 Hz Wet
335 kV
Withstand Voltage - Lightning Impulse (Negative)
900 kV
Withstand Voltage - Lightning Impulse (Positive)
900 kV
Strength Rating - Ultimate
50000 lb
Tensile Strength
50 kip, 7/8'' (22 mm)
Tensile Strength - Routine
25,000 lbs
Number of Sheds
50