Brand: OHIO BRASS
Catalog ID: S030107S201B
The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.
Catalog Number
S030107S201B
EU RoHS Indicator
Contact Manufacturer
Fitting - Ground End
Y-Clevis
Fitting - Live Line End
ANSI Ball
Material
Silicone Rubber
Material - End Fitting
Ductile Iron
Number of Sheds
100
Shed Style
Uniform
Strength Rating - Ultimate
30000 lb
Tensile Strength
30 kip, 5/8'' (16 mm)
Tensile Strength - Routine
15,000 lbs
UPC
096359456407
Diameter - Shed(s)
2.9 IN
Length - Effective
119.7 in
Rod Diameter
0.625 in
Thickness - Housing
> 3MM
Arc Distance - Dry
107.9 IN (2741 MM)
Creep and Leakage Distance
275 IN (6985 MM)
Critical Impulse Flashover (CIFO) - Negative
1530 kV
Critical Impulse Flashover (CIFO) - Positive
1500 kV
Flashover Voltage - 60 Hz Dry
990 kV
Flashover Voltage - 60 Hz Wet
900 kV
Voltage Rating
345 kV
Withstand Voltage - 60 Hz Wet
670 kV
Withstand Voltage - Lightning Impulse (Negative)
1705 kV
Withstand Voltage - Lightning Impulse (Positive)
1670 kV