
Brand: OHIO BRASS
Catalog ID: S050110S201B
The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.
Catalog Number
S050110S201B
EU RoHS Indicator
Contact Manufacturer
Fitting - Ground End
Y-Clevis
Fitting - Live Line End
ANSI Ball
Material
Silicone Rubber
Material - End Fitting
Ductile Iron
Number of Sheds
102
Shed Style
Uniform
Strength Rating - Ultimate
50000 lb
Tensile Strength
50 kip, 7/8'' (22 mm)
Tensile Strength - Routine
25,000 lbs
UPC
096359484417
Diameter - Shed(s)
3.1 IN
Length - Effective
124.26 in
Rod Diameter
0.875 in
Thickness - Housing
> 3MM
Arc Distance - Dry
110.1 IN (2796 MM)
Creep and Leakage Distance
281 IN (7125 MM)
Critical Impulse Flashover (CIFO) - Negative
1560 kV
Critical Impulse Flashover (CIFO) - Positive
1530 kV
Flashover Voltage - 60 Hz Dry
1005 kV
Flashover Voltage - 60 Hz Wet
915 kV
Voltage Rating
345 kV
Withstand Voltage - 60 Hz Wet
685 kV
Withstand Voltage - Lightning Impulse (Negative)
1735 kV
Withstand Voltage - Lightning Impulse (Positive)
1705 kV
EU RoHS Indicator
Contact Manufacturer
Strength Rating - Ultimate
50000 lb
Tensile Strength
50 kip, 7/8'' (22 mm)
Tensile Strength - Routine
25,000 lbs
Number of Sheds
102