
Brand: OHIO BRASS
Catalog ID: P250024S2050
The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.
Cantilever Bending Strength - Max.
5000 LB
Cantilever Bending Strength - Routine
2500 LB
Catalog Number
P250024S2050
Fitting - Ground End
5'' Bolt Circle, 5/8'' tapped hole
Fitting - Live Line End
Vertical Clamptop
Number of Sheds
20
Shed Style
Uniform
UPC
096359569688
Diameter - Shed(s)
5.06
Length - Effective
35 in
Rod Diameter
2.5 in
Thickness - Housing
> 3MM
Arc Distance - Dry
25 IN (635 MM)
Creep and Leakage Distance
63 IN (1600 MM)
Critical Impulse Flashover (CIFO) - Negative
505
Critical Impulse Flashover (CIFO) - Positive
385
Flashover Voltage - 60 Hz Dry
255
Flashover Voltage - 60 Hz Wet
235
kV Class
69 kV
Cantilever Bending Strength - Max.
5000 LB
Cantilever Bending Strength - Routine
2500 LB
Number of Sheds
20