
Brand: OHIO BRASS
Catalog ID: P250082S2050
The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.
Cantilever Bending Strength - Max.
1780 LB
Cantilever Bending Strength - Routine
890 LB
Catalog Number
P250082S2050
Fitting - Ground End
5'' Bolt Circle, 5/8'' tapped hole
Fitting - Live Line End
Vertical Clamptop
Number of Sheds
68
Shed Style
Uniform
Diameter - Shed(s)
5.06
Length - Effective
93.1 in
Rod Diameter
2.5 in
Thickness - Housing
> 3MM
Arc Distance - Dry
83 IN (2108 MM)
Creep and Leakage Distance
214 IN (5436 MM)
Critical Impulse Flashover (CIFO) - Negative
1400
Critical Impulse Flashover (CIFO) - Positive
1305
Flashover Voltage - 60 Hz Dry
835
Flashover Voltage - 60 Hz Wet
700
kV Class
230 kV
Cantilever Bending Strength - Max.
1780 LB
Cantilever Bending Strength - Routine
890 LB
Number of Sheds
68