Brand: OHIO BRASS
Catalog ID: P250123S2050
The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.
Cantilever Bending Strength - Max.
1230 LB
Cantilever Bending Strength - Routine
615 LB
Catalog Number
P250123S2050
Fitting - Ground End
5'' Bolt Circle, 5/8'' tapped hole
Fitting - Live Line End
Vertical Clamptop
Number of Sheds
102
Shed Style
Uniform
Diameter - Shed(s)
5.06
Length - Effective
134.3 in
Rod Diameter
2.5 in
Thickness - Housing
> 3MM
Arc Distance - Dry
124.2 IN (3154 MM)
Creep and Leakage Distance
322 IN (8179 MM)
Critical Impulse Flashover (CIFO) - Negative
2015
Critical Impulse Flashover (CIFO) - Positive
1935
Flashover Voltage - 60 Hz Dry
1190
Flashover Voltage - 60 Hz Wet
945
kV Class
500 kV