HUBBELL POWER SYSTEMS
QUIK-WRAP™ Series, Formed Wire Side Tie, C-Neck Insulator
Image of QWSTC275 QUIK-WRAP™ Series, Formed Wire Side Tie, C-Neck Insulator

QUIK-WRAP™ Series, Formed Wire Side Tie, C-Neck Insulator

Brand: FARGO

Catalog ID: QWSTC275

C-Neck Insulator QUIK-WRAP™ Side Tie for 1/0 ACSR, 1/0 AAC and 1/0 AAAC

For securing bare or plastic jacketed conductor in the side groove of interchangeable headstyle insulators. Fargo Quik-Wrap™ side ties are designed for use with ACSR, AAC, AAAC, AWAC®, Compacted ACSR & Compacted AAC.

  • QUIK-WRAP™ Side Ties are used for securing bare or plastic jacketed conductor in the side groove of interchangeable headstyle insulators.
  • C-Neck insulator: 2-1/4” neck diameter
  • Recommended for use with ANSI Class 55-2 Pin & 55-3 Pin Insulators.

General

Application

Side Tie

Catalog Number

QWSTC275

Color Code

Yellow

Insulator Throat Neck Type

C Neck

Material

Aluminum Clad Steel

Product Category

Ties

Series

QUIK-WRAP™ Series

Type

Formed Wire

UPC

096359473459

Dimensions

Dimensions

23.000 in x 2.588 in x 0.538 in

Height

0.538 in

Length

23 in

Weight

.210 lb

Width

2.588 in

Conductor Related

Conductor Diameter - Maximum

0.405

Conductor Diameter - Minimum

0.358

Conductor Diameter Range

0.358 - 0.405

Conductor Type

ACSR, AAC, AAAC, Compacted ACSR, Compacted AAC and AWAC®

Logistics

Carton Quantity

100

Pallet Quantity

1600