HUBBELL POWER SYSTEMS
QUIK-WRAP™ Series, Formed Wire Side Tie, F-Neck Insulator
Image of QWSTF178 QUIK-WRAP™ Series, Formed Wire Side Tie, F-Neck Insulator

QUIK-WRAP™ Series, Formed Wire Side Tie, F-Neck Insulator

Brand: FARGO

Catalog ID: QWSTF178

F-Neck Insulator QUIK-WRAP™ Side Tie for 4/0 ACSR, 4/0 and 266.8 AAC and 4/0 AAAC

For securing bare or plastic jacketed conductor in the side groove of interchangeable headstyle insulators. Fargo Quik-Wrap™ side ties are designed for use with ACSR, AAC, AAAC, AWAC®, Compacted ACSR & Compacted AAC.

  • QUIK-WRAP™ Side Ties are used for securing bare or plastic jacketed conductor in the side groove of interchangeable headstyle insulators.
  • F-Neck insulator: 2-7/8” neck diameter
  • Recommended for use with ANSI Class 55-4 Pin, 55-5 Pin, 57-1 Post, 57-2 Post, & 57-3 Post Insulators.

General

Application

Side Tie

Catalog Number

QWSTF178

Color Code

Red

EU RoHS Indicator

No

Insulator Throat Neck Type

F Neck

Material

Aluminum Clad Steel

Product Category

Ties

Series

QUIK-WRAP™ Series

Type

Formed Wire

UPC

096359473527

Dimensions

Dimensions

28.000 in x 3.206 in x 0.706 in

Height

0.706 in

Length

28 in

Weight

.300 lb

Width

3.206 in

Conductor Related

Conductor Diameter - Maximum

0.588

Conductor Diameter - Minimum

0.521

Conductor Diameter Range

0.521 - 0.588

Conductor Type

ACSR, AAC, AAAC, Compacted ACSR, Compacted AAC and AWAC®

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Carton Quantity

100

Pallet Quantity

2400