HUBBELL POWER SYSTEMS
QUIK-WRAP™ Series, Formed Wire Side Tie, F-Neck Insulator
Image of QWSTF183 QUIK-WRAP™ Series, Formed Wire Side Tie, F-Neck Insulator

QUIK-WRAP™ Series, Formed Wire Side Tie, F-Neck Insulator

Brand: FARGO

Catalog ID: QWSTF183

F-Neck Insulator QUIK-WRAP™ Side Tie for 636, 715.5 and 795 ACSR; 795 AAC

For securing bare or plastic jacketed conductor in the side groove of interchangeable headstyle insulators. Fargo Quik-Wrap™ side ties are designed for use with ACSR, AAC, AAAC, AWAC®, Compacted ACSR & Compacted AAC.

  • QUIK-WRAP™ Side Ties are used for securing bare or plastic jacketed conductor in the side groove of interchangeable headstyle insulators.
  • F-Neck insulator: 2-7/8” neck diameter
  • Recommended for use with ANSI Class 55-4 Pin, 55-5 Pin, 57-1 Post, 57-2 Post, & 57-3 Post Insulators.

General

Application

Side Tie

Catalog Number

QWSTF183

Color Code

Green

Insulator Throat Neck Type

F Neck

Material

Aluminum Clad Steel

Product Category

Ties

Series

QUIK-WRAP™ Series

Type

Formed Wire

UPC

096359473558

Dimensions

Dimensions

39.000 in x 3.206 in x 1.121 in

Height

1.121 in

Length

39 in

Weight

.780 lb

Width

3.206 in

Conductor Related

Conductor Diameter - Maximum

1.096

Conductor Diameter - Minimum

0.969

Conductor Diameter Range

0.969 - 1.096

Conductor Type

ACSR, AAC, AAAC, Compacted ACSR, Compacted AAC and AWAC®

Logistics

Carton Quantity

50

Pallet Quantity

1400