
Brand: FARGO
Catalog ID: QWSP4374
QUIK-WRAP™ Spool Ties are used in applications where the spool insulator is mounted either horizontally or vertically and the conductor is aligned to sit in the groove of the insulator. Fargo QUIK-WRAP™ Spool Ties are designed for use with ACAR, ACSR, AAC, AAAC, Compacted ACSR & AWAC®.
Application
Spool Tie
Catalog Number
QWSP4374
Color Code
Red
EU RoHS Indicator
No
Insulator Throat Neck Type
Spool
Material
Aluminum Clad Steel
Product Category
Ties
Series
QUIK-WRAP™ Series
Type
Formed Wire
UPC
096359473343
Dimensions
24.000 in x 1.974 in x 0.464 in
Height
0.464 in
Length
24 in
Weight
.230 lb
Width
1.974 in
Conductor Diameter - Maximum
0.357
Conductor Diameter - Minimum
0.316
Conductor Diameter Range
0.316 - 0.357
Conductor Type
ACSR, AAC, AAAC, ACAR, Compacted ACSR and AWAC®
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Carton Quantity
100
Pallet Quantity
2800