HUBBELL POWER SYSTEMS
QUIK-WRAP™ Series, Formed Wire Spool Tie
Image of QWSP4376 QUIK-WRAP™ Series, Formed Wire Spool Tie

QUIK-WRAP™ Series, Formed Wire Spool Tie

Brand: FARGO

Catalog ID: QWSP4376

QUIK-WRAP™ Spool Tie for 2/0 ACSR, 2/0 AAC, 2/0 AAAC; #2 and #1 Plastic Jacketed

QUIK-WRAP™ Spool Ties are used in applications where the spool insulator is mounted either horizontally or vertically and the conductor is aligned to sit in the groove of the insulator. Fargo QUIK-WRAP™ Spool Ties are designed for use with ACAR, ACSR, AAC, AAAC, Compacted ACSR & AWAC®.

  • QUIK-WRAP™ Spool Ties are used for securing the conductor in the side groove of horizontally or vertically mounted spool insulators.
  • For 1-3/4” neck diameter interchangeable headstyle insulators
  • Recommended for use with ANSI Class 53-1, 53-2 & 53-3 Spool Insulators.

General

Application

Spool Tie

Catalog Number

QWSP4376

Color Code

Blue

Insulator Throat Neck Type

Spool

Material

Aluminum Clad Steel

Product Category

Ties

Series

QUIK-WRAP™ Series

Type

Formed Wire

UPC

096359473381

Dimensions

Dimensions

28.000 in x 1.998 in x 0.578 in

Height

0.578 in

Length

28 in

Weight

.280 lb

Width

1.998 in

Conductor Related

Conductor Diameter - Maximum

0.459

Conductor Diameter - Minimum

0.406

Conductor Diameter Range

0.406 - 0.459

Conductor Type

ACSR, AAC, AAAC, ACAR, Compacted ACSR and AWAC®

Logistics

Carton Quantity

100

Pallet Quantity

2800