HUBBELL POWER SYSTEMS
Image of C4021055 Railing for 4 ft Platform
Buy America(n) Qualified

Railing for 4 ft Platform

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4021055

Epoxiglas® Railing for 4 ft (1.22 m) Insulated Platforms except Suspension model, for use as a balance and positioning guide.

  • IMPORTANT: Rails and Tripods are not suited for use as a fall restraint device
  • Insulating members manufactured to same standards as Chance Hotsticks: OSHA subpart V, section 1926.951(d), IEC 60855, and ASTM 711

Product details

General

Catalog Number

C4021055

EU RoHS Indicator

No

Style

Platform Railing

UPC

096359243830

Dimensions

Dimensions

16.125 in x 13.625 in x 5.063 in

Dimensions Metric

41.0 mm x 34.6 mm x 12.9 mm

Height

5.063 in

Height Metric

12.9 mm

Length

16.125 in

Length Metric

41 mm

Weight

13 lb

WeightMetric

5.8 kg

Width

13.625 in

WidthMetric

34.6 mm

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Pallet Quantity

28