HUBBELL POWER SYSTEMS
Image of C4020023 Railing for 6 ft Platform

Railing for 6 ft Platform

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4020023

For All 6 ft (1.83 m) Platforms for use as a balance and positioning guide.

  • IMPORTANT: Rails and Tripods are not suited for use as a fall restraint device
  • Insulating members manufactured to same standards as Chance Hotsticks: OSHA subpart V, section 1926.951(d), IEC 60855, and ASTM 711

Product details

General

Catalog Number

C4020023

Style

Platform Railing

UPC

096359237624

Dimensions

Dimensions

16.125 in x 13.625 in x 5.063 in

Dimensions Metric

41.0 mm x 34.6 mm x 12.9 mm

Height

5.063 in

Height Metric

12.9 mm

Length

16.125 in

Length Metric

41 mm

Weight

15 lb

WeightMetric

6.8 kg

Width

13.625 in

WidthMetric

34.6 mm

Logistics

Pallet Quantity

25