HUBBELL POWER SYSTEMS
Image of C4020024 Railing for 8 ft (2.4 m) Platform

Railing for 8 ft (2.4 m) Platform

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4020024

For All 8 ft (2.44 m) Platforms for use as a balance and positioning guide.

  • IMPORTANT: Rails and Tripods are not suited for use as a fall restraint device
  • Insulating members manufactured to same standards as Chance Hotsticks: OSHA subpart V, section 1926.951(d), IEC 60855, and ASTM 711

General

Catalog Number

C4020024

EU RoHS Indicator

No

Style

Platform Railing

UPC

096359243649

Dimensions

Dimensions

104.56 in x 13.88 in x 5.06 in

Dimensions Metric

2656 mm x 353 mm x 129 mm

Height

5.06 in

Height Metric

129 mm

Length

104.56 in

Length Metric

2656 mm

Weight

19 lb

Weight Metric

8.6 kg

Width

13.88 in

Width Metric

353 mm

Certifications And Compliance

EU RoHS Indicator

No