HUBBELL POWER SYSTEMS
Image of CRHH RAM'S HORN HOOK

RAM'S HORN HOOK

Brand: Chance

Catalog ID: CRHH

Ram's Horn Hook attaches at the home or building with 1/4" hardware (not provided). Drop wire bail is looped over ram's horn hook.

The Hubbell-Chance brand of communications hardware includes suspension clamps, lashing straps and clamps, spacers, reinforcing straps and extension brackets for messenger supported systems. For overhead service drops, products include, span clamps, house hooks, drive rings and deadend drop clamps. All products are manufactured in accordance with applicable communications industry specifications.

  • Mounting hole is .36" dia.
  • Galvanized steel
  • In compliance with Bellcor CAO6530

General

Catalog Number

CRHH

Material

Steel

UPC

096359644545

Dimensions

Weight

0.077 lb

Logistics

Carton Quantity

200

Pallet Quantity

20000