HUBBELL POWER SYSTEMS
Ratcheting Cable Cutter For ACSR up to 556 Max And Aluminum Or Copper Up To 750 kcmil Max
Image of C4032980 Ratcheting Cable Cutter For ACSR up to 556 Max And Aluminum Or Copper Up To 750 kcmil Max

Ratcheting Cable Cutter For ACSR up to 556 Max And Aluminum Or Copper Up To 750 kcmil Max

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4032980

RATCHETING WIRE CUTTER - 556 ACSR

  • Max opening 2", 18" long, 4 lbs 6 oz
  • Patented conductor cutters are half the size and weight of standard ratchet cutters
  • Can get into confining workspaces like manholes and handholes
  • Open in less than half the space required for long-handled ratcheting cutters
  • Stampings on the jaws indicate application limits
  • Reinforced-fiberglass handles are PVCcoated and protected by a vinyl sleeve
  • Thick vinyl grips shield the handle ends and help worker keep a steady grasp

General

Catalog Number

C4032980

EU RoHS Indicator

No

Style

Guillotine Jaw

UPC

096359020271

Dimensions

Length

18 in

Weight

4.8 lb

Weight Metric

2.1 kg

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

1