HUBBELL POWER SYSTEMS
Image of C4032979 Ratcheting Cable Cutter For All-Aluminum Or Copper Up To 1000 kcmil Max

Ratcheting Cable Cutter For All-Aluminum Or Copper Up To 1000 kcmil Max

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4032979

RATCHETING WIRE CUTTER - 1000 AA CU

  • Max opening 2 3/8", 19 1/2" long, 4 lbs 4 oz
  • Patented conductor cutters are half the size and weight of standard ratchet cutters
  • Can get into confining workspaces like manholes and handholes
  • Open in less than half the space required for long-handled ratcheting cutters
  • Stampings on the jaws indicate application limits
  • Reinforced-fiberglass handles are PVCcoated and protected by a vinyl sleeve
  • Thick vinyl grips shield the handle ends and help worker keep a steady grasp

General

Catalog Number

C4032979

EU RoHS Indicator

No

Style

Guillotine Jaw

UPC

096359020264

Dimensions

Length

19.5 in

Weight

4.8 lb

Weight Metric

2.1 kg

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

1