HUBBELL POWER SYSTEMS
Image of G3626 Rear Mount Support Stud for Grounding Clamp

Rear Mount Support Stud for Grounding Clamp

Brand: CHANCE Lineman Grade Tools

Catalog ID: G3626

Rear Mount Support Stud for Grounding Clamp

  • Can be installed on various grounding clamps
  • Replaces the strain relief strap
  • For rear mount of stud
  • The support stud IS NOT a current carrying component
  • It serves as a parking stand for a second clamp and helps to prevent "parked" clamp from making contact with conductor or ground
  • Beneficial in three-phase grounding applications.

General

Catalog Number

G3626

Connector

7⁄16 in x 2-1⁄2 in

Mounting Position

Rear Mount

UPC

096359038269

Dimensions

Weight

0.47 lb

Configuration

Connector

7⁄16 in x 2-1⁄2 in

Mounting Position

Rear Mount