
Brand: Chance
Catalog ID: 55083PTDG
Catalog Number
55083PTDG
Coating
ArmorGalv™ Thermal Diffusion Galvanizing
UPC
096359723257
Dimensions
0.8125 x 0.8125 in x 0.437 in
Height
0.437 in
Length
0.8125
Weight
0.057 lb
Width
0.8125 in
Pallet Quantity
18750