HUBBELL POWER SYSTEMS
Image of 55083P REGULAR SQUARE NUT FOR 1/2in THREAD BOLTS

REGULAR SQUARE NUT FOR 1/2in THREAD BOLTS

Brand: Chance

Catalog ID: 55083P

Regular square nut for 1/2" diameter bolt with 1/2-13-UNC threads.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Hot dip galvanized per ASTM A-153
  • Manufactured in compliance with ANSI C135.1.

General

Catalog Number

55083P

Coating

Galvanized, ASTM A-153

Material

Steel

UPC

096359072669

Dimensions

Dimensions

0.8125 in x 0.8125 in x 0.437 in

Distance From Pole

N/A

Height

0.437 in

Length

0.8125 in

Weight

0.06 lb

Width

0.8125 in

Certifications And Compliance

Industry Standard(s)

ANSI C135.1

Logistics

Pallet Quantity

20000