HUBBELL POWER SYSTEMS
Image of 55085P REGULAR SQUARE NUT FOR 3/4in THREAD BOLTS

REGULAR SQUARE NUT FOR 3/4in THREAD BOLTS

Brand: Chance

Catalog ID: 55085P

Regular square nut for 3/4" diamter bolt with 3/4-10-UNC threads.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Hot dip galvanized per ASTM A-153
  • Manufactured in compliance with ANSI C135.1.

General

Catalog Number

55085P

Coating

Galvanized, ASTM A-153

Material

Steel

UPC

096359072683

Dimensions

Dimensions

1.250 in x 1.250 in x 0.650 in

Distance From Pole

N/A

Height

0.65 in

Length

1.25 in

Weight

0.14 lb

Width

1.25 in

Certifications And Compliance

Industry Standard(s)

ANSI C135.1

Logistics

Pallet Quantity

16000