HUBBELL POWER SYSTEMS
REGULAR SQUARE NUT FOR 3/8in THREAD BOLTS with TDG CORROSION PROTECTION
Image of 8600MTDG REGULAR SQUARE NUT FOR 3/8in THREAD BOLTS with TDG CORROSION PROTECTION

REGULAR SQUARE NUT FOR 3/8in THREAD BOLTS with TDG CORROSION PROTECTION

Brand: Chance

Catalog ID: 8600MTDG

Regular square nut for 3/8" diameter bolt with 3/8-16-UNC threads. Hot dip galvanized per ASTM A-153. Manufactured in compliance with ANSI C135.1.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Thermal Diffusion Galvanized per ArmorGalv® and ASTM 1059
  • Manufactured as functional equivalent to ANSI C135.1.

Check out our Blog: Advantages of ArmorGalv® Thermal Zinc Diffusion

General

Catalog Number

8600MTDG

UPC

096359739074

Dimensions

Diameter

.38 in

Diameter (Fraction)

3/8 in

Weight

0.025 lb

Logistics

Pallet Quantity

50000