HUBBELL POWER SYSTEMS
Image of 8600M REGULAR SQUARE NUT FOR 3/8in THREAD BOLTS

REGULAR SQUARE NUT FOR 3/8in THREAD BOLTS

Brand: Chance

Catalog ID: 8600M

Regular square nut for 3/8" diameter bolt with 3/8-16-UNC threads.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Hot dip galvanized per ASTM A-153
  • Manufactured in compliance with ANSI C135.1.

General

Catalog Number

8600M

Coating

Galvanized, ASTM A-153

Material

Steel

UPC

096359231394

Dimensions

Dimensions

0.625 in x 0.625 in x 0.328 in

Distance From Pole

N/A

Height

0.328 in

Length

0.625 in

Weight

0.03 lb

Width

0.625 in

Certifications And Compliance

Industry Standard(s)

ANSI C135.1

Logistics

Pallet Quantity

50000