HUBBELL POWER SYSTEMS
Image of PS55084PSC REGULAR SQUARE NUT FOR 5/8in THREAD BOLTS; PACKAGED 100/CARTON
Image of PS55084PSC REGULAR SQUARE NUT FOR 5/8in THREAD BOLTS; PACKAGED 100/CARTON

REGULAR SQUARE NUT FOR 5/8in THREAD BOLTS; PACKAGED 100/CARTON

Brand: Chance

Catalog ID: PS55084PSC

Square nut for 5/8" diameter bolt with 5/8-11-UNC threads.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Hot dip galvanized per ASTM A-153
  • Manufactured in compliance with ANSI C135.1.

Product details

General

Catalog Number

PS55084PSC

Coating

Galvanized, ASTM A-153

Material

Steel

UPC

096359629849

Dimensions

Distance From Pole

N/A

Weight

0.09 lb

Certifications And Compliance

Industry Standard(s)

ANSI C135.1

Logistics

Carton Quantity

100

Resources and downloads

Specifications

Sales Drawings