HUBBELL POWER SYSTEMS
REGULAR SQUARE NUT FOR 5/8in THREAD BOLTS, with TDG CORROSION PROTECTION
Image of 55084PTDG REGULAR SQUARE NUT FOR 5/8in THREAD BOLTS, with TDG CORROSION PROTECTION

REGULAR SQUARE NUT FOR 5/8in THREAD BOLTS, with TDG CORROSION PROTECTION

Brand: Chance

Catalog ID: 55084PTDG

Regular square nut for 5/8" diameter bolt with 5/8-11-UNC threads. Thermal Galvanized per ArmorGalv® requirements. Manufactured to be functional equivalent to ANSI C135.1.

  • Thermal Galvanized per ArmorGalv® and ASTM 1059 requirements
  • Corrosion protection extended to threads
  • Manufactured to be functional equivalent to ANSI C135.1

General

Catalog Number

55084PTDG

Coating

ArmorGalv™ Thermal Diffusion Galvanizing

UPC

096359715153

Dimensions

Dimensions

1 in x 1 in x 0.546 in

Height

0.546 in

Length

1 in

Weight

0.097 lb

Width

1 in

Logistics

Pallet Quantity

18750