HUBBELL POWER SYSTEMS
Image of 7905 REINFORCING STRAP, 2.45in OFFSET

REINFORCING STRAP, 2.45in OFFSET

Brand: Chance

Catalog ID: 7905

Used as additional support in attaching cable suspension clamps to pole for heavy loads.

The Hubbell-Chance brand of communications hardware includes suspension clamps, lashing straps and clamps, spacers, reinforcing straps and extension brackets for messenger supported systems. For overhead service drops, products include, span clamps, house hooks, drive rings and deadend drop clamps. All products are manufactured in accordance with applicable communications industry specifications.

  • Includes two 11/16" holes
  • Manufacuted from 1/8" x 1-3/8" steel
  • Galvanized per ASTM A-153

General

Catalog Number

7905

Coating

Galvanized, ASTM A-153

Material

Steel

Style

Standard

UPC

096359074663

Dimensions

Dimensions

2.45 in x 1.5 in x 7.7 in

Distance From Pole

N/A

Height

7.7 in

Length

2.45 in

Weight

0.43 lb

Width

1.5 in

Logistics

Pallet Quantity

4500