

Brand: Reliaguard
Catalog ID: RW01000
Reliaguard Bear Cone prevents bears from climbing distribution poles. This simple yet effective solution prevents wildlife caused flashovers, power outages and potential wildfires.
Application
Distribution Poles
Catalog Number
RW01000
Color
Black
Material - Body
Monopolymer
UPC
096359831716
Dimensions
41.1 in x 32.6 in x 19.2 in
Height
19.2 in
Length
41.1 in
Width
32.6 in
Carton Quantity
16
Pallet Quantity
32