HUBBELL POWER SYSTEMS
Image of RW30100 ReliaWrap 30" x 100' rolls
* Representative image
Image of RW30100 ReliaWrap 30" x 100' rolls
Buy America(n) Qualified

ReliaWrap 30" x 100' rolls

Brand: Reliaguard

Catalog ID: RW30100

ReliaWrap 30" x 100' rolls - Pole wrap

Plastic pole wrap to deter climbing animals via a slick surface they cannot grip

  • Isolates climbing animals
  • Protects wooden poles from woodpeckers
  • ReliaWrap is a UV stabalized Polymer
  • ReliaWrap is fastened with nails or screws
  • ReliaWrap will not rip or tear

Product details

General

Application

Pole wrap prevents climbing animals from reaching energized structures

Catalog Number

RW30100

Color

Black

Material - Body

ReliaWrap

UPC

096359744368

Dimensions

Length

100 ft

Width

30 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Pallet Quantity

16

Resources and downloads

Specifications

Installation Manuals

Sales Drawings