HUBBELL POWER SYSTEMS
Image of RW36048 ReliaWrap 36" x 48" sheet
* Representative image
Image of RW36048 ReliaWrap 36" x 48" sheet
Buy America(n) Qualified

ReliaWrap 36" x 48" sheet

Brand: Reliaguard

Catalog ID: RW36048

ReliaWrap 36" x 48" sheet - Pole wrap

Plastic pole wrap to deter climbing animals via a slick surface they cannot grip

  • Isolates climbing animals
  • Protects wooden poles from woodpeckers
  • ReliaWrap is a UV stabalized Polymer
  • ReliaWrap is fastened with nails or screws
  • ReliaWrap will not rip or tear

Product details

General

Application

Pole wrap prevents climbing animals from reaching energized structures

Catalog Number

RW36048

Color

Black

Material - Body

ReliaWrap

UPC

096359731795

Dimensions

Length

48 in

Width

36 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Carton Quantity

16

Pallet Quantity

16

Resources and downloads

Specifications

Installation Manuals

Sales Drawings