HUBBELL POWER SYSTEMS
Image of P0010030P Replacement Nut for Square Shaft (SS200)

Replacement Nut for Square Shaft (SS200)

Brand: Chance

Catalog ID: P0010030P

Jam Nut, 1.125" (28.57 mm) diameter, galvanized, use with SS200 extensions and adapters.

Jam Nut used with SS200 Extensions and Guy Adapters

Hardware used with SS200 Extensions and Guy Adapters

General

Application

Helical Anchoring

Catalog Number

P0010030P

Coating

Galvanized

EU RoHS Indicator

No

Finish Type

Material Type

Non-Standard

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Type

Nuts

UPC

096359322399

Dimensions

Dimensions

1.68 in x 1.90 in x 0.63 in

Height

0.63 in

Length

1.68 in

Weight

0.3 lb

Width

1.9 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Force Related

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Logistics

Standard Package

1