HUBBELL POWER SYSTEMS
Image of PSC4033703 Rescue Hook 1.25 in (32 mm) X 6 ft (1.8 m)

Rescue Hook 1.25 in (32 mm) X 6 ft (1.8 m)

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC4033703

6' Rescue Hook

  • Handle meets ASTM F711 and IEC 60855 specifications
  • 3/4” high strength steel hook with 18” diameter and coated with black paint
  • Hook mounted on a 1-1/4” diameterEpoxiglas® pole
  • Available in 6’ and 8’ handle lengths

General

Catalog Number

PSC4033703

Style

Rescue Hook

UPC

096359588344

Dimensions

Diameter - Rod / Tube

1-1/4 in

Dimensions

89 in x 21 in x 2 in

Dimensions Metric

2261 mm x 533 mm x 51 mm

Height

2 in

Height Metric

51 mm

Length

89 in

Length Metric

2261 mm

Weight

11 lb

Weight Metric

4.9 kg

Width

21 in

Width Metric

533 mm

Logistics

Standard Package

1