HUBBELL POWER SYSTEMS
Image of T1/E1_FSU RFL Fiber Service Units T1/E1
Image of T1/E1_FSU RFL Fiber Service Units T1/E1

RFL Fiber Service Units T1/E1

Brand: RFL Electronics

Catalog ID: T1/E1_FSU

The C37.94 units offer a multitude of electrical interfaces for diverse applications (X.21, V.35, RS-449, G.703 and E1) and are also available with non-standard single mode fi ber options. The T1/E1 units can be used with multi-mode and single mode fiber over varying distances and are also compatible with the optics on IMUX 2000 multiplexers. Both standard units are designed for wall mounting, however, rack mount options are available for both FSU’s with 1RU (1.75”) and 3RU (5.25”) 19” rack mount chassis.

  • T1/E1 FSU:Low cost fiber solution for T1/E1 fiber extension or point-topoint long haul applications
  • T1 or E1 all in the same package Wide range of LED and LASER optics for multimode and singlemode with distance up to 90Km (55.9 miles) Wide range power supply (38-150Vdc):Rugged, easy-to-mount enclosure for flexibility of installation
  • Designed for harsh environments such as substations or exterior equipment buildings
  • Rack mount options available (3U x 19”)
  • Regulatory Requirements: MTBF Bellcore TR332 Issue 5, Method 1>1,000,000 Hours, Case 3 Temp 25 C

Product details

General

Alarms

Output Form: “C” (SPDT), Open Circuit Voltage: 300 VDC, Current (Continuous): 1 Amp, Breaking Current: 1 Amp, Non-inductive

Catalog Number

T1/E1_FSU

Connector

D-Subminiature 15 position male connector and 2 BNC coax connectors

Format

ESF or SF

Humidity

90% RH Non-Condensing @ 40°C

Line Code

AMI/B8ZS/HDB3 (Jumper/Switch selectable)

Operating Temperature Celcius Max

+55 °C

Operating Temperature Celcius Min

-20 °C

Power Consumption

Less than 5W

Specifications

Signaling: Transparent to product

Electrical Ratings

Dielectric Strength

2500 VDC

Impedance

Twisted Pair - 120 Ohms or Coax (selectable) - 75 Ohms

Supply Voltage

38-150 VDC

Resources and downloads