HUBBELL POWER SYSTEMS
Image of RFL-GARD-Pro-PLC RFL GARD Pro® Single Function PLC System
Image of RFL-GARD-Pro-PLC RFL GARD Pro® Single Function PLC System
Image of RFL-GARD-Pro-PLC RFL GARD Pro® Single Function PLC System
Image of RFL-GARD-Pro-PLC RFL GARD Pro® Single Function PLC System

RFL GARD Pro® Single Function PLC System

Brand: RFL Electronics

Catalog ID: RFL-GARD-Pro-PLC

The GARD Pro PLC is designed for use with directional comparison blocking (DCB), direct transfer trip (DTT), Unblocking (DCUB), permissive (PTT), or either single- or dual-phase comparison protection schemes. The extensive sequence of events and diagnostic features provide information for the GARD Pro and integrated PLC modules.The system is available in both a 3U chassis size supporting one PLC interfaces, or a 6U supporting up to four PLC interfaces. The unit is available with front panel direct reading (in dB) digital meter to indicate receive signal strength. Each unit also comes with an external carrier level indicator output for use with external measuring devices such as a panel meter or an analog RTU input.

  • One product for all ON/OFF and FSK (2F/3F) PLC applications
  • Up to four ON/OFF or FSK modules can be supplied in one 6U chassis
  • Front-Panel CLI meter standard
  • One output filter for all frequencies, 30-500kHz
  • Built-in skewed hybrid available
  • One-click receiver calibration
  • Integrated Reflected Power measurement
  • Full system redundancy option
  • 10W, 50W, and 100W Power Options
  • Built-in Checkback with remoteinitiate and hard carrier request
  • Backward-compatible checkback
  • Complies to latest ANSI C93.5-1997 Single Function PLC Standard

Product details

General

Catalog Number

RFL-GARD-Pro-PLC

Humidity

Up to 95 percent at +40° C (+104° F), non-condensing

Input Power - Max

100 W

Mounting Method

19” Rack Mount

Radio Frequency Interference

RFI Susceptibility: ANSI C37.90.2 (35 Volts/Meter) & EN 60255-22-3 (RFI Class III)

Receiver

Frequency programmable: Programmable from 30 to 500 kHz in 125 Hz increments

Temperature Rating

Operating: -20° C to +75° C (-4° F to + 167° F), Storage: -40° C to +85° C (-40° F to +185° F)

Transmit Level

Programmable for 1 watt, 3 watt, or 10 watt levels.

Transmitter Frequency

On/Off Operation - Frequency programmable from 30 to 500 kHz in 125 Hz increments, without hardware changes. Frequency Stability: +/- 10 HzFSK Operation - Frequency programmable for either 2F, or 3F operation, from 30 to 500 kHz in 125 Hz increments, without hardware changes. Frequency Shift : Standard frequency shifts of +/- 100 Hz +/- 250 Hz, and +/- 500 Hz are available. Frequency Stability: +/- 10 Hz.

Dimensions

Cubic Capacity

NaN cu.in

Depth

14.5 in

Height

  • 5.25 in
  • 10.5 in

Width

19 in

Electrical Ratings

Dielectric Strength

All contact inputs, solid-state outputs, power supply inputs and relay outputs meet the following specifications: ANSI C37.90-1989 (Dielectric), ANSI C37.90.1-2002 (SWC and Fast Transient), EN 60255-5 (1500 Vrms Breakdown Voltage and Impulse Withstand), EN 60255-22-1 (SWC Class III), EN 60255-22-2 (ESD Class III), EN 60255-22-4 (Fast Transient Class III), EN 60834-1

Input Voltage

  • 24 VDC
  • 48/125 VDC
  • 120 VAC
  • 250 VDC
  • 220 VAC

Voltage Rating

  • 19-29 VDC
  • 38-150 VDC
  • 96-132 VAC
  • 200-300 VDC
  • 200-240 VAC