HUBBELL POWER SYSTEMS
Image of RPM121 Ridge Pin, 12"

Ridge Pin, 12"

Brand: Chance

Catalog ID: RPM121

12" Medium Duty Fiberglass Ridge Pin w/ Plastisol Threads

  • Conductor support ridge pin
  • 1.5" (medium duty) fiberglass rod
  • Base and end fitting are hot dip galvanized ductile iron

General

Catalog Number

RPM121

Description - End Fitting

Vertical Pin

Material - Threads

1" Plastisol Threads

Material Type

Standard

Strength Rating - Minimum Ultimate, Longitudinal (L)

1,700 lb

Strength Rating - Minimum Ultimate, Transverse (T)

1,700 lb

Strength Rating - Minimum Ultimate, Vertical (V)

2,500 lb

UPC

096359050810

Dimensions

Diameter - Rod / Tube

1.5 in

Length

12 in

Mounting Bolt Spacing

  • 5 in
  • 6 in
  • 8 in

Weight

5.4 lb

Force Related

Strength Rating - Minimum Ultimate, Longitudinal (L)

1,700 lb

Strength Rating - Minimum Ultimate, Transverse (T)

1,700 lb

Strength Rating - Minimum Ultimate, Vertical (V)

2,500 lb

Logistics

Pallet Quantity

160

Standard Package

1