HUBBELL POWER SYSTEMS
Image of RPM131 Ridge Pin, 13"
Image of RPM131 Ridge Pin, 13"

Ridge Pin, 13"

Brand: Chance

Catalog ID: RPM131

13" Medium Duty Fiberglass Ridge Pin w/ Plastisol Threads

  • Conductor support ridge pin
  • 1.5" (medium duty) fiberglass rod
  • Base and end fitting are hot dip galvanized ductile iron

General

Catalog Number

RPM131

Description - End Fitting

Vertical Pin

EU RoHS Indicator

Material - Threads

1" Plastisol Threads

Material Type

Standard

Strength Rating - Minimum Ultimate, Longitudinal (L)

1,600 lb

Strength Rating - Minimum Ultimate, Transverse (T)

1,600 lb

Strength Rating - Minimum Ultimate, Vertical (V)

2,500 lb

UPC

096359050841

Dimensions

Diameter - Rod / Tube

1.5 in

Length

13 in

Mounting Bolt Spacing

  • 5 in
  • 6 in
  • 8 in

Weight

5.5 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Force Related

Strength Rating - Minimum Ultimate, Longitudinal (L)

1,600 lb

Strength Rating - Minimum Ultimate, Transverse (T)

1,600 lb

Strength Rating - Minimum Ultimate, Vertical (V)

2,500 lb

Logistics

Pallet Quantity

160

Standard Package

10