HUBBELL POWER SYSTEMS
Image of RPH184 Ridge Pin, 18"

Ridge Pin, 18"

Brand: Chance

Catalog ID: RPH184

18" Heavy Duty Fiberglass Ridge Pin w/ 1.375" Lead Threads

  • Conductor support ridge pin
  • 2" (heavy duty) fiberglass rod
  • Base and end fitting are hot dip galvanized ductile iron

General

Catalog Number

RPH184

Description - End Fitting

Vertical Pin

EU RoHS Indicator

No

Material - Threads

1.375" Lead Threads

Material Type

Standard

Strength Rating - Minimum Ultimate, Longitudinal (L)

2,150 lb

Strength Rating - Minimum Ultimate, Transverse (T)

2,150 lb

Strength Rating - Minimum Ultimate, Vertical (V)

2,500 lb

UPC

096359050629

Dimensions

Diameter - Rod / Tube

2 in

Length

18 in

Mounting Bolt Spacing

  • 5 in
  • 6 in
  • 8 in

Weight

10.5 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Force Related

Strength Rating - Minimum Ultimate, Longitudinal (L)

2,150 lb

Strength Rating - Minimum Ultimate, Transverse (T)

2,150 lb

Strength Rating - Minimum Ultimate, Vertical (V)

2,500 lb

Logistics

Pallet Quantity

100

Standard Package

4