HUBBELL POWER SYSTEMS
Image of RPH273 Ridge Pin, 27"
Image of RPH273 Ridge Pin, 27"

Ridge Pin, 27"

Brand: Chance

Catalog ID: RPH273

27" Heavy Duty Fiberglass Ridge Pin w/ 1" Lead Threads

  • Conductor support ridge pin
  • 2" (heavy duty) fiberglass rod
  • Base and end fitting are hot dip galvanized ductile iron

Product details

General

Catalog Number

RPH273

Description - End Fitting

Vertical Pin

Material - Threads

1" Lead Threads

Strength Rating - Minimum Ultimate, Longitudinal (L)

1,500 lb

Strength Rating - Minimum Ultimate, Transverse (T)

1,500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

2,500 lb

UPC

096359050704

Dimensions

Diameter - Rod / Tube

2 in

Length

27 in

Mounting Bolt Spacing

  • 5 in
  • 6 in
  • 8 in

Weight

12.3 lb

Logistics

Standard Package

1

Resources and downloads

Specifications

Sales Drawings