HUBBELL POWER SYSTEMS
Image of H17606 Rigid Spliced Pole with Two Universal Heads 1.25 in (32 mm) X 4 ft (1.2 m) + 4 ft (1.2 m)

Rigid Spliced Pole with Two Universal Heads 1.25 in (32 mm) X 4 ft (1.2 m) + 4 ft (1.2 m)

Brand: CHANCE Lineman Grade Tools

Catalog ID: H17606

Designed for use as a Hotstick handle for Universal Tools, Universal Poles are made ofEpoxiglas® and lightweight aluminum castings. The Universal Tools shown on the following pages fit under the thumbscrew of the spline on the Universal Pole. For job versatility, the splines allow angling the tool up to 90˚ depending upon the individual tool design. Universal Adapter M4455-84 may be added between the pole and tool to gain any angle desired.

  • Tested per OSHA & ASTM F711
  • Designed for use as a hotstick handle for Universal Tools
  • Made withEpoxiglas® and lightweight aluminum castings
  • Splines allow angling the tool up to 90° depending on individual tool design
  • Universal Adapter M445584 may be added between the pole and tool to gain any angled desired